Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD# 5962-96663
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 Micron radiation hardened CMOS
  • Total dose up to: 300kRAD(Si)
  • Latchup free
  • EIA RS-422 compatible outputs (except for IOS)
  • CMOS inputs
  • High impedance outputs when disabled or powered down
  • Low power dissipation: 2.75mW standby (max)
  • Single 5V supply
  • Low output impedance: 10Ω or less
  • Full -55°C to +125°C military temperature range

Description

The Intersil HS-26C31RH, HS-26C31EH are quad differential line drivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C31RH, HS-26C31EH accept CMOS levels and converts them to RS-422 compatible outputs. These circuits uses special outputs that enable the drivers to power-down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96663.

Parameters

AttributesValue
RatingSpace
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage (max) (V)5.5 - 5.5
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)100
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———
SBDIP20.3 x 7.5 x 2.41162.5

Applications

  • Line transmitter for MIL-STD-1553 serial data bus
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-26C31EH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9666303V9ANo100-55 to +125°C34371
HS0-26C31RH-QActiveN/AOut of StockContactDIE5962F9666303V9ANo100-40 to +85°C34371
HS0-26C31RH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +85°C34371
HS1-26C31EH-QActiveN/AIn StockContactSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9666303VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26C31EH-QActiveN/AIn StockContactCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666303VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371

Knowledge Base

  1. Hi-Rel RS-422 Drivers ESD Rating

    The parts were ESD HBM tested per MIL-STD-883 TM3015.7. These RS-422 devices were developed over 30 years ago. From the archived files for HBM testing, these drivers had a pass threshold of 400V on the differential pins and 2kV on the other pins. ESD level was ...

    Mar 28, 2025
  2. Hi-Rel Driver Unused I/O

    Unused inputs on the driver are usually tied low since they are a logic gate type input. The outputs would be left floating.

    Apr 4, 2022