Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically Screened to SMD # 5962-96767
  • QML Qualified per MIL-PRF-38535 Requirements
  • User Programmable Output Voltage Limiting
  • Fast Overdrive Recovery <1ns (Typ)
  • Low Supply Current 6.9mA (Typ)
  • Wide -3dB Bandwidth 360MHz (Typ)
  • High Slew Rate 1200V/µs (Typ)
  • High Input Impedance 2MΩ (Typ)
  • Excellent Gain Flatness (to 50MHz) ±0.07dB (Typ)
  • TID Rad Hard Assurance (RHA) testing
    • HDR (50-300rad(Si)/s): 300krad(Si)
  • Latch Up None (DI Technology)

Description

The HS-1135RH is a radiation hardened, High-Speed, low power current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 (DI bonded wafer) process. They are QML approved and processed in full compliance with MIL-PRF-38535. This amplifier features user programmable output limiting, via the VH and VL pins. The HS-1135RH is the ideal choice for High-Speed, low power applications requiring output limiting (e. g. , flash A/D drivers), especially those requiring fast overdrive recovery times. The limiting function allows the designer to set the maximum and minimum output levels to protect downstream stages from damage or input saturation. The sub-nanosecond overdrive recovery time ensures a quick return to linear operation following an overdrive condition. Component and composite video systems also benefit from this op amp's performance, as indicated by the gain flatness, and differential gain and phase specifications. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96767.

Parameters

AttributesValue
RatingSpace
AVOL (dB)92
Bandwidth (MHz)300
Channels (#)1
CMRR (dB)44
IOUT (mA)28
IS per Amp (mA)6.9
Noise VN (nV/√Hz)3.5
Offset Voltage (max)10mV
PSRR (db)46
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)10
Supply Voltage (min) (V)-5 - -5
Supply Voltage (max) (V)5 - 5
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?No
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.5 x 6.3 x 0.00141.3
DIE———
SBDIP9.9 x 7.5 x 2.4182.5

Applications

  • Flash A/D Driver
  • Video Switching and Routing
  • Pulse and Video Amplifiers
  • Wideband Amplifiers
  • RF/IF Signal Processing
  • Imaging Systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-1135RH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F9676701V9ANo100-55 to +125°C34371
HS0-1135RH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +125°C34371
HS7B-1135RH-QActiveN/AIn StockContactSBDIP8#TrayNot Applicable2.5mm9.9 x 7.5 x 2.415962F9676701VPCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS7B-1135RH/PROTOActiveAvailableOut of StockContactSBDIP8#TrayNot Applicable2.5mm9.9 x 7.5 x 2.41YesGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9-1135RH-QActiveN/AOut of StockContactCFP14#TrayNot Applicable1.3mm9.5 x 6.3 x 0.005962F9676701VXCYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-1135RH/PROTOActiveAvailableOut of StockContactCFP14#TrayNot Applicable1.3mm9.5 x 6.3 x 0.00YesGold Plate over compliant Undercoat-e41-55 to +125°C34371