Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free Available as an Option
  • Fast Switching Times
  • tON 30ns
  • tOFF 40ns
  • Low "ON" Resistance 30Ω
  • Pin Compatible with Standard HI-201
  • Wide Analog Voltage Range (±15V Supplies) ±15V
  • Low Charge Injection (±15V Supplies) 10pC
  • TTL Compatible
  • Symmetrical Switching Analog Current Range 80mA

Description

The HI-201HS is a monolithic CMOS Analog Switch featuring very fast switching speeds and low ON resistance. The integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch. Fabricated using silicon-gate technology and the Intersil Dielectric Isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS is designed for any application where improved switching performance, particularly switching speed, is required.

Parameters

AttributesValue
RatingHarsh Environment
Switches (#)4
RON (max) (ohms)30
Supply Voltage (min) (V)-15 - -15
Supply Voltage (max) (V)15 - 15
Turn-Off Time (max) (ns)50
Turn-On Time (max) (ns)50
Temp. Range (°C)-40 to +85°C, -55 to +125°C, 0 to +70°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00162.5
SOICW10.3 x 7.5 x 0.20161.3

Applications

  • High Speed Multiplexing
  • High Frequency Analog Switching
  • Sample and Hold Circuits
  • Digital Filters
  • Operational Amplifier Gain Switching Networks
  • Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE codeCountry of AssemblyCountry of Wafer Fabrication
HI1-0201HS-2ActiveAvailableIn StockContactCERDIP16#TubeNot Applicable19.3 x 7.3 x 0.002.5mmNoHot Solder Dip500-55 to +125°C34371
HI9P0201HS-5ZActiveN/AIn StockRoHS:EN
SOICW1u | $16.5416#Tube310.3 x 7.5 x 0.201.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e34800 to +70°C34371CHINA, MALAYSIA, PHILIPPINESUSA
HI9P0201HS-9ZActiveAvailableOut of StockRoHS:EN
SOICW1u | $20.0916#Tube310.3 x 7.5 x 0.201.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3480-40 to +85°C34371CHINA, MALAYSIA, PHILIPPINESUSA
HI3-0201HS-5ZObsoleteN/AOut of StockContactPDIP16#TubeNot Applicable19.0 x 6.6 x 3.942.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e35000 to +70°C34371

Support Communities

  1. HI1-201HS-2和HI1-201HS-5的尾缀分别表示什么意思?和尾缀883是同一个料吗?

    HI1-201HS-2和HI1-201HS-5的尾缀分别表示什么意思?和尾缀883是同一个料吗?

    Jul 29, 2025