Skip to main content

KM (STQFN 20)

TitleInformation
Package Description
Descriptive text for this package.
20-STQFN 2.0 x 3.0 x 0.55 mm Body 0.4 mm
Package Status
Active
Package Type
STQFN
Package Code
The unique identifier of this package.
KM
Lead Count
20
Pb (Lead) Free
Yes
Length
2mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 3.0 x 0.55

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?