Skip to main content

Overview

Description

The Renesas Starter Kit+ for SH7670 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Features

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • USB Host & Function Connection
  • SMSC Ethernet Interface
  • Hitachi 2.2" QVGA TFT Display
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit+ products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • 128 MB USB FLASH Memory Stick
  • Ethernet cross-wired cable
  • Multi region 12 V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial, and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 225 KB
Quick Start Guide PDF 1.14 MB
Application Note PDF 73 KB 日本語 , 简体中文
Manual - Development Tools PDF 72 KB
Manual - Development Tools PDF 364 KB
Quick Start Guide PDF 883 KB
Manual - Development Tools PDF 318 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 312.97 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 352 KB
1 item