Features
- Fast response
- Best-in-class signal-to-noise ratio
- High operating temperature
- System design support with cost-optimized BoM and FW / algorithm support
- Single and dual channel detectors
Description
The RTD60 (single-channel) and RTD60D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.
Applications
- Non-contact temperature
- Fire suppression
- Horizon sensor
- Gas analysis
Applied Filters: