Skip to main content

Overview

Description

The R2A45005AHNP is an 8M BSI CMOS image sensor for security applications.

Features

  • Small package
  • Low power consumption
  • 36MHz operation
  • Function: CDS/PGA + 10-bit ADC
  • Package Type: VQFN
  • Pin Count: 36
  • Supply voltage: 3V

Comparison

Applications

  • Cameras
  • Visual equipment
  • Analog front-end (AFE)

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models