Skip to main content

Overview

Description

The ISL6745EVAL1Z evaluation board utilizes Renesas' ISL6745A double-ended voltage-mode PWM controller for half-bridge converters with secondary side synchronous rectification. The ISL6745 voltage mode PWM controller is a 10 Ld MSOP device.

The input of the evaluation board ranges from 36V to 75V, and the output voltage is regulated to 12V with a maximum load current of 10A. Planar transformers and inductors are used. The ISL6720A triple-output linear regulator is used to provide bias for the primary side controller and drivers.

Features

  • Input voltage: 36V ~ 75V
  • Output voltage: 12V
  • Output power: 120W
  • Output voltage ripple: 50mV
  • Efficiency: About 90% at full load rated input voltage

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?