Overview
Description
The ISL45042EVAL1Z evaluation board is used to evaluate the ISL45042 LCD module calibrator.
The VCOM voltage of an LCD panel needs to be adjusted to remove flicker. The ISL45042 can be used to digitally adjust a panel's VCOM voltage by controlling its output sink current. The output of the ISL45042 is connected to an external voltage divider and an external VCOM buffer amplifier. The user can control the VCOM voltage with 7-bit accuracy (128 steps). Once the desired VCOM setting is obtained, the settings can be stored in the non-volatile EEPROM memory, which would then be automatically recalled during every power-up.
The ISL45042EVAL1Z is designed to operate from an AVDD supply (5V to 20V) and VDD supply (2.6V to 3.6V).
Features
- 128-step adjustable sink current output
- 2.6V to 3.6V digital supply voltage
- Operating range (3.0V minimum programming voltage) 4.5V to 20V analog supply voltage
- Operating range (10.8V minimum programming voltage)
- Rewritable EEPROM for storing the optimum VCOM value
- Output adjustment enable/disable control
- Output guaranteed monotonic over-temperature
- Two-pin adjustment, programming and enable
- Ultra-thin 8 Ld 3mm x 3mm DFN (0.8mm max)
- Pb-free
- RoHS compliant
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 442 KB | |
Datasheet | PDF 509 KB | |
2 items
|
Product Options
Applied Filters: