Skip to main content
Renesas Electronics Corporation
Alternative(s) Available

Features

  • 1 configurable serial output
  • 3V, 1.8V single supplies
  • Compliant with JESD204A serial transmission standard
  • Dual-channel 16-bit pipelined ADC core
  • Duty cycle stabilizer
  • Flexible input voltage range: 1V (p-p) to 2V (p-p)
  • High IF capability
  • Input bandwidth, 600MHz
  • Offset binary, 2s complement, gray code
  • Power dissipation, 495mW
  • Power-down and Sleep modes
  • Sample rate up to 65Msps
  • SFDR, 86dBc
  • Single-channel 16-bit pipelined ADC core
  • SNR, 72.1dB
  • SPI interface

Description

The ADC1613S065HN is a single-channel, 16-bit analog-to-digital converter (ADC) optimized for high dynamic performances and low power at sample rates of 65Msps. Pipelined architecture and output error correction ensure the ADC1613S065HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3V source for analog and a 1.8V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated serial peripheral interface (SPI) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.

Applied Filters: