Overview
Description
Provides 32 PCIe Gen2 lanes and 24 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
Features
- 32 PCIe Gen2 Lanes, 24 Switch Ports
- Non-blocking switch architecture optimized for High Performance System Interconnect
- Partionable switch architecture for true multi-root support
- Multiple Nontransparent Bridging functions supported (NTB)
- Movable upstream support
- On-board DMA support
- Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
- Low latency, Low power
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
Evaluation Board SDK for the 89H32NT8BG2
The EB-LOGAN-23 Evaluation Board provides an evaluation platform for both the PES32NT8BG2 and PES32NT8AG2 switch and for several other members of this switch family including PES32NT24AG2, PES32NT24BG2, PES24NT24G2, and PES24NT6AG2.
The evaluation board, along with additional adapters and...
Evaluation Board SDK for the 89H32NT24A
The EB-LOGAN-23 Evaluation Board provides an evaluation platform for both the PES32NT24AG2 and PES32NT24BG2 switches and for several other members of this switch family including PES32NT8AG2, PES32NT8BG2, and PES24NT6AG2.
The evaluation board, along with additional adapters and daughter...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: