Skip to main content

Overview

Description

The 845-12.8-1 is a 12.800000MHz, 25.4mm x 22.1mm, oven-controlled, HCMOS, SMD, oscillator (OCXO).

Features

  • Frequency: 12.800000MHz
  • Frequency Stability vs:
    • Operating Temperature (TOPR): ± 10ppb (0.010ppm)
    • Change of VDD (± 5%): ± 0.5ppb (0.0005ppm)
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)
  • Supply Voltage: 3.3VDC ± 5%

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 196 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?