Skip to main content

Overview

Description

The capacitive touch plus serial LCD reference design can display a microwave-style operation screen on a QVGA LCD module connected via SPI to an RX Family MCU. The capacitive-touch button and slider are made of transparent electrodes, which emerge white from the black housing when illuminated by LED backlights. The circuit diagrams of the substrates and the design information of transparent electrodes and housings published on this page can be used as a reference for your product development.

The following two versions are available depending on the number of display colors and other functions you want to achieve.

  • RX671 version: 16-bit color, best for supporting RTOS/cloud function
  • RX140 version: 4-bit grayscale, best for low power and low cost

Applications

Documentation

Design & Development

GUI solution using SPI

  • Optimal for cost-effective applications and displays with low resolution.
  • LCD displays can be controlled with just four pins for the SPI interface.
  • Sample programs are available to simultaneously evaluate an external LCD module and touch sensors operation on a single-chip.
  • A free-of-charge and light GUI library by a partner is available for all RX MCU users.
Image
GUI solution using SPI

GUI library by partner

LibraryDescriptionPartner
emWin for RXA GUI tool for lightweight, free-of-charge library for RX devices. An emWin FIT module can be downloaded from FIT Modules.Segger

Sample Code

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training