Skip to main content

Overview

Description

The μPD720115 is a USB 2.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 2.0 and operates at up to 480Mbps. The device incorporates Renesas’ market-proven design expertise in USB 2.0 interface technologies and market-proven USB 2.0 hub core. It integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720115 incorporates Renesas’ low-power technologies and supports all mainstream battery charging specifications.

The μPD720115 reference design uses the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port. No driver is required for a common OS.

Features

  • USB 2.0 Hub Controller
    • Compliant with Universal Serial Bus Specification Revision 2.0
      • Supports the following data rates: Low-speed (1.5Mbps), Full-speed (12 Mbps), High-speed (480Mbps)
      • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
    • Supports four downstream ports
    • Configurable downstream port counts of 2, 3, or 4 ports
    • Supports all VBUS control options
      • Individual or global overcurrent detection
      • Individual or ganged power control
    • Supports USB 2.0 Compound (non-removable) devices by I/O pin configuration
    • Supports clock output (24MHz) for Compound (non-removable) devices on downstream ports
    • Supports Energy Star and EuP specifications for low-power PC peripheral systems
    • Single 5V power supply
      • Onchip Low-Dropout Regulator (LDO) for 3.3V from 5V input and for 1.05V from 3.3V input
    • System clock: 24MHz Crystal or Oscillator
    • Supports USB Battery Charging Specification Revision 1.2 and other portable devices
    • Small footprint
      • Small and low pin count package with simple pin assignment for PCB layout
      • Integration of many peripheral components
      • Integrated termination resistors for USB
      • Direct routing of all USB signal traces to connector pins using one layer of the PCB
    • Provides SUSPEND status output
    • Supports port indicator control (only Green color)

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?