Overview
Description
An LED electronic safe box has an electronic lock installed in the door, which can be locked and unlocked by entering a specific code into the keypad. The LED displays the status of the electronic safe box and the contents input from the keypad.
This reference design features a small pin-count, low-power RL78/G1N microcontroller that can directly drive high-brightness LEDs of 8 segments and 6 digits via large current output terminals. With a single microcontroller, you can realize 7-segment 6-digit LED display control, keypad control, motor control (electronic lock control), and buzzer control.
Features
- Demo board includes the RL78/G1N
- 7-segment 6-digit LED display:
- Numbers: content input into the keypad
- OPEΠEd (Opened): Electronic lock is unlocked
- CLOSEd (Closed): Electronic lock is locked
- HOLd15 etc: Password setting time
- 10-key input
- Electronic lock/unlock
- Buzzer
- Powered by 3 AA batteries (1.5V x 3)
- Low power consumption operation 20uA(TYP.)@STOP mode
Applications
Design & Development
Videos & Training
Renesas demonstrates the LED Electronic Safe Box quick solution featuring the RL78/G1N microcontroller.
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.