Overview
Description
The touchless button reference design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode detects the proximity of the finger via self-capacitance and turns on the LED. The demo solution is compatible with all types of Renesas capacitive touch CPU boards.
Learn more about Renesas' Touchless Button Solution
Touchless Button Electrode Boards
Features
- Based on Renesas' high sensitivity, noise-tolerant capacitive touch solution
- Detect the approach of a finger up to 15mm above the electrode
- Sensing can be carried out with any non-conducting material like glass or paper
- Support for IEC 61000 4-3 Level 3 Class B*
- Applicable to various applications such as white goods and public facility
- Realize system control and touchless operation for your product using a high-performance, low power 32-bit microcontroller (MCU) and touch IP
- Possible to use touchless control combined with other capacitive applications (water level measurement + touchless button)
*Class B: No false detection when there is no object nearby in a noisy environment.
Renesas Touchless Button Reference Design Advantage
The Renesas Touchless Button Reference Design solves the problems of conventional technologies (infrared sensor, ultrasonic, etc.)

Why Use the Touchless Button Reference Design

Hardware Information
Reference Design | Application Notes | Gerber Data |
---|---|---|
Touchless button demo solution | RA2L1 Group Touchless Button Demo Solution (Hardware) (PDF | English, 日本語) | - |
Touchless Button Electrode Board | Capacitive Sensor Microcontrollers Touchless Button Electrode Board Rev.1.00 (PDF | English, 日本語) | - |
Software Configuration
Applications
Design & Development
Software & Tools
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code | ZIP 10.89 MB 日本語 | |
Sample Code | ZIP 3.72 MB | |
Sample Code | ZIP 12.29 MB | |
Sample Code | ZIP 3.80 MB | |
Sample Code | ZIP 1.58 MB | |
Sample Code | ZIP 4.13 MB | |
Sample Code | ZIP 1.59 MB 日本語 Function: HMI | |
Sample Code | ZIP 10.04 MB Function: HMI | |
Sample Code | ZIP 1.90 MB | |
9 items
|
Related Boards & Kits
Capacitive Touch Evaluation System for RX130
The RX130 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX130 CPU board
- Touch application...
Capacitive Touch Evaluation System for RA2L1
The RA2L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RA2L1 CPU board
- Touch application board
- Self-capacitance...
Capacitive Touch Evaluation System for RA6M2
The RA6M2 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.