Skip to main content
Renesas Electronics Corporation

Description

The TDHBG2500P100 2.5kW half-bridge evaluation board provides the elements of a simple buck or boost converter for the basic study of switching characteristics and efficiency achievable with Renesas' 650V GaN FETs. In either buck or boost mode, the circuit can be configured for synchronous rectification and the high-voltage input and output can operate at up to 400Vdc, with a power output of up to 2.5kW.

Features

  • Power: 2.5kW
  • Switching frequency: 50kHz-300kHz (variable)
  • Features TPH3212PS
  • Easy-to-use platform to investigate GaN
  • Synchronous buck
  • Synchronous boost
  • Hard-switched half-bridge

Applications

Type Title Date
Manual - Hardware PDF 2.42 MB
PCB Design Files
Log in to Download ZIP 7.28 MB
2 items
Part NumberStatusStockSampleable
TDHBG2500P100-KITObsoleteOut of StockN/A