Skip to main content
Renesas Electronics Corporation

Overview

The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2 right away.

This product has two versions: Version 1 (P/N: RTK0EMA270S00020BJ) and Version 2 (P/N: RTK0EMA270S00021BJ).

  • MCB-RA6T2 Version 1 supports only single power factor correction (PFC) control for the high voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
  • MCK-RA6T2 Version 1 (includes MCB-RA6T2 Version 1) will be discontinued. Please consider using the successor product, MCK-RA6T2 Version 2 (includes MCB-RA6T2 Version 2).

Please note that Version 1 and Version 2 are not sample code compatible. Therefore, sample code is provided for both Version 1 and Version 2. The supported boards are listed in the application notes included with the sample code. Please be sure to use the sample code corresponding to the board version.

Features

  • Equipped with the RA6T2 as the motor control MCU
  • Inverter board for 3-phase brushless DC (BLDC) motor (48V/10A rating)
  • On-board debugger for flash programming of RA6T2
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports high-voltage inverter board
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Motor control evaluation and debugging can be performed safely with the communication board isolating the PC and the CPU board electrically
  • Supports Hall sensors, encoders, and inductive position sensors

Applications

Motor Control

Products in the Design

ISL28191
Single Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp
ISL80505
High Performance 500mA LDO
ISL89401
100V, 1.25A Peak, High Frequency Half-Bridge Drivers
ISL9001A
LDO with Low ISUPPLY, High PSRR
ISL97656
Integrated 4A Switch PWM Step-Up Regulator
RJK1054DPB
Nch Power MOSFET 100V 20A 22mohm LFPAK56
S124
32MHz Arm Cortex-M0+ CPU

Getting Started

Explore Ready-to-Run Solutions

Renesas 365 is a cloud-based platform for model-driven embedded system design that simplifies early-stage exploration and scales with your evolving needs.
Start with examples validated by Renesas engineering experts.
Launch Renesas 365

Sample & Buy

Motor Control Kit for RA6T2

Renesas Flexible Motor Control Kit for RA6T2 MCU Group

RTK0EMA270S00021BJ Active
1u | $529.41Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

Renesas Flexible Motor Control CPU Board for RA6T2 MCU Group

MCB-RA6T2 Active

This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board. By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control... Read More

Recommended Documents:

Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor

MCI-HV-1 Active
Evaluate high‑voltage motor control systems using a flexible inverter board designed for BLDC and induction motors.

Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 3PH Input

MCI-HV-2-3PH Active
Evaluate high‑voltage three‑phase motor control for industrial BLDC and induction motors using a scalable inverter platform.

Flexible Motor Control Inverter Board for Three-Phase BLDC/Induction Motor for Industrial Application, 200-240VAC 1PH Input

MCI-HV-2-1PH Active
Evaluate industrial motor control using a high‑voltage inverter board for single‑phase AC input systems.

Videos & Training

Support

Support Communities

  1. AI on MCK-RA6T2

    Hi  As of some project needs i want create an edge-AI on MCK-RA6T2. I am new to edge-AI. So could you please explain how to do it with e2 studio and reality AI plugging on e2studio. 1) i have an embedded AI model. i need to run ...

    Feb 4, 2026
  2. MCK-RA6T2 MOTOR RPM

    Hi I am using MCK-RA6T2 kit. The motor come along with the kit is capable to run a maximum RPM of 5500(Rated Speed is 4000, Max rated speed is 5500). But the maximum RPM found by the QE for motor tuner application is 2400. Is there any specific ...

    Jan 15, 2026
  3. MCK-RA6T2 Motor Controller

    Hi all, I am using the MCK-RA6T2 kit with FSP and e2 Studio for controlling a BLDC motor. I would like to find out how I can control the motor through the Motor Current Controller module rather than through Motor Sensorless Vector Control module. I want to achieve full ...

    May 26, 2022
View All Results from Support Communities (23)

Knowledge Base

  1. A detailed explanation of the RA6T2 16-bit ADC mixed sampling mode application

    ... Conversion Method to Hybrid Mode and Scan Mode to Background Continuous Scan (Hybrid Conversion Method Only) This test was conducted using the official Renesas model MCK-RA6T2, please refer to the MCK-RA6T2 User's Manual (renesas.com) for details. The experiment was designed based on 4 ADC channels and ...

    Feb 28, 2024
  2. RA6T2: How to use the GPT Complementary PWM mode

    ... becomes High in down count compare match.   Step 1: Create a Renesas RA C/C++ Flat Project with the No RTOS selection based on MCK-RA6T2. Once the project is created, open the FSP Configuration perspective. From the toolbar of e2studio, select File > New > RA C/C++ Project ...

    Jan 7, 2024