Overview
Description
The R0K5726B0C000BR is a CPU Board to evaluate functions and performance of the Renesas electronics Corp. RISK microcomputer, SH726B, and to develop and evaluate application software.
Notes:
This product does not come with any development tools. Before using this CPU board, please prepare the following development tools separately.
- SuperH RISC engine C/C++ compiler package
- E10A-USB emulator
Features
- Serial flash memory can be used as boot memory.
- A serial port (RS-232C) connector, USB connectors, a CAN connector, and an SD card slot serve as standard peripheral function interfaces for the SH726B.
- Audio DACs (Digital-to-Analog Converters), audio codecs, and other audio interfaces, a CD deck interface, and a character LCD module connector are installed, making advanced development of an audio system possible.
- The USB connectors use the standard Series A receptacle. The board pattern also allows for the mounting of a Mini-B receptacle for USB host/function module evaluation (*1).
- A LAN connector is equipped as standard, enabling software development and evaluation using Ethernet.
- Sixteen key input switches (4 × 4 AD inputs) that can be used for user interface are installed as standard.
- The pins of the built-in peripheral functions of the SH726B connect to Renesas Starter Kit (RSK)-specification common ring connectors and application headers, allowing users to perform timing evaluations with a peripheral device using a measurement device, or to develop an expansion board for their development needs.
- SH726B sample programs (*2) and other software and tools necessary for advanced software development are available.
- An H-UDI connector (14-pin) is provided to connect the Renesas E10A-USB emulator (*3).
- Notes:
- *1. Only USB port 0 can be used as a USB function module. When using as the USB function module, use a commercially available connector converter for series A to B, or remove the series A receptacle and connect the Mini-B receptacle (When connecting a Mini-B connector, it is also necessary to change the pull-up/down resistance.)
- *2. Sample programs for microcontroller peripheral functions (SPI multi-I/O bus controller, etc.)
- *3. Sold separately
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.