Overview
The QCIOT-ISL76682POCZ automotive light sensor (ALS) board demonstrates the functionality and performance of the ISL76682 light-to-digital sensor. The ISL76682 is a low-power, high-sensitivity integrated light sensor with an I2C (SMBus-compatible) interface. The generic design of the ALS board enables customers to easily embed the light sensor into their specific applications.
The board provides a standard Pmod™ Type 6A (Extended I2C) connection, allowing the onboard sensor to be connected to any MCU evaluation kit with a compatible interface. It features Pmod connectors on both sides, enabling additional Type 6/6A boards to be daisy-chained so that multiple sensors can share the same MCU Pmod connector. With its standard connector and software support, the QCIOT-ISL76682POCZ ALS board is ideal for rapidly developing IoT systems using the Renesas QuickConnect platform.
Features
- Low power consumption
- 65μA maximum operating current
- 0.5μA maximum shutdown current
- Software-controlled shutdown and automatic shutdown
- Ideal spectral response
- Close to human eye response
- Excellent IR and UV rejection
- Simple output code directly proportional to ambient light intensity (lux)
- I2C (SMBus-compatible) interface with selectable addresses
- Variable conversion resolution up to 16 bits
- Adjustable sensitivity up to 65 counts per lux
- Operates under a wide range of light sources, including sunlight
- I2C-selectable measurement ranges
- Temperature compensated
- Integrated 50Hz/60Hz noise rejection
- 2.25V to 3.3V supply voltage
Sample & Buy
Light-to-Digital Sensor Pmod Board
| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |