Overview
The ISL6730A, ISL6730B, ISL6730C and ISL6730D are voltage mode power factor correction (PFC) controllers designed to drive cost-effective converters to meet input line harmonic regulations. The IC options are ISL6730A (fixed skip threshold), ISL6730B (fixed skip threshold) ISL6730C (non-skip) or ISL6730D (non-skip).
Features
- ISL6730AEVAL1Z and ISL6730CEVAL1Z
- Input voltage, VIN: 85V - 265VAC
- Output voltage, VO: 390VDC
- Output current, IO: 0.23A (90W)
- Switching frequency: 124kHz
- Efficiency: Full load, 94.5% at 115VAC; 96% at 230V
- PF: Full load, 0.999 at 115VAC; 0.997 at 230VAC
- THD: Full load, 2% at 115VAC, 5% at 230VAC
- Board dimension: 155mm x 80mm x 38mm3 (L×W×H)
- ISL6730BEVAL1Z and ISL6730DEVAL1Z
- Input voltage, VIN: 85V - 265VAC
- Output voltage, VO: 390VDC
- Output current, IO: 0.77A (300W)
- Switching frequency: 64kHz
- Efficiency: Full load, 96% at 115VAC; 98% at 230V
- PF: Full load, 0.999 at 115VAC;0.996 at 230VAC
- THD: Full Load, 2% at 115VAC, 2.5% at 230VAC
- Board dimension: 124 x 92 x 43 mm3 (L×W×H)
Products in the Design
Sample & Buy
ISL6730BEVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.