Skip to main content
Renesas Electronics Corporation

Overview

Description

The ICS-Low-Voltage-Motor-Control is a low-voltage motor control evaluation system and variable waveform display tool for RL78/G14, RX62T MCUs. There are many advantages of ICS (In-Circuit Scope), a variable waveform display tool for low-voltage motor control systems.

With this software, variable values can be read and written without stopping the program, allowing for safe debugging even while the motor is running. This eliminates the risk of short-circuiting the upper and lower arms, which could otherwise damage the inverter circuit. Additionally, parameters can be adjusted during tuning without modifying the program itself, significantly improving development efficiency. The software also enables real-time waveform display of variable data inside the microcontroller, allowing multiple physical quantities to be observed simultaneously over time. This capability enhances understanding of dynamic phenomena, facilitates problem identification, and further boosts development productivity.

Features

  • Target board: Low-voltage motor control evaluation system (RL78/G14 version, RX62T version)
  • Measurement channel: 8 channels
  • Trigger mode:
    • Mode: Single/Auto/Normal
    • Edge: Rise/Fall/Both
  • Trigger source: measurement 8-channel
  • Data management: Waveform data Save/Load function
  • Waveform display screen: Main screen & Enlarged display screen (4-screen)
  • Ports used: TXD0, RXD0 (transfer rate 1Mbps required)
  • Peripheral functions used: UART 1 channel (1Mbps, DTC, interrupt)

Applications

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.