Skip to main content
Renesas Electronics Corporation

Overview

The HIP6006EVAL1 is a synchronous buck converter capable of providing up to 9A of current at a fixed 2.5V output voltages. Simple resistor value changes allow for outputs as low as 1.3V.

The HIP6006 provides complete control and protection for a DC/DC converter optimized for high-performance microprocessor applications. It is designed to drive two N-Channel MOSFETs in a synchronous-rectified buck topology. The HIP6006 integrates all of the control, output adjustment, monitoring, and protection functions into a single package.

Features

  • Up to 9A of current at a fixed 2.5V output voltage
  • Simple resistor value changes allow for outputs as low as 1.3V
  • Features HIP6006 buck and synchronous-rectifier pulse-width modulator (PWM) controller

Products in the Design

Sample & Buy

HIP6006EVAL1 DC-DC Converter Eval Board

HIP6006EVAL1

Obsolete
Pb (Lead) Free:No