Skip to main content
Renesas Electronics Corporation

Overview

The FS3000-EVK simplifies the evaluation of the FS3000 Air Velocity Sensor Module. This sensor module utilizes MEMS thermopile-based sensing structures to enable accurate and robust air velocity measurements in various applications. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.

The FS3000-EVK consists of the following:

  • FS3000-1005 Sensor Daughterboard
  • Environmental Sensor Communication (ESCom) Board
  • USB Cable
  • Quick Start Guide

Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.

Features

  • Accelerates configuration and evaluation of Renesas environmental sensors
  • Supports all operational modes for each sensor, including ultra-low power and AI technology
  • Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
  • Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
  • Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
  • Provides background information on air quality sensing and guidance on using sensor firmware
  • Additional pins available for measuring power consumption and supply voltage

Products in the Design

Sample & Buy

Applied Filters:

Support

Support Communities

  1. FS3000 chamber design

    Hi,we are starting with a new project using air velocity sensors FS3000.We have to design an aluminum case with a gasket that forces the air to flow through the sensor.Is there any application note or guideline to design this volume?Is the any information to follow? Let ...

    Mar 8, 2024