Skip to main content

Overview

Description

The Renesas F6931EVB evaluation board is designed to reduce the learning cycle, build system-level confidence, and enable a rapid time to market using the F6931 low noise amplifier (LNA) RFIC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6931 dual-channel LNA. The board provides access to all pins and functionality to enable full evaluation and validation.

Features

  • 50Ω 2.92mm interface to RF IOs
  • Standard header interface for DC supply
  • Clip-on test point access to IREF inputs
  • DC supply bypassing capacitors
  • Configurable to allow for separate DC supply to each LNA channel (default single supply)

Applications

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 481 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 431 KB
Software & Tools - Other Log in to Download ZIP 947 KB
Software & Tools - Other Log in to Download ZIP 201 KB
3 items

Product Options

Applied Filters: