Skip to main content

Overview

Description

AE-CLOUD1 enables rapid evaluation, prototyping, and development of cloud-connected applications. It features the S5D9 microcontroller (MCU) Group, the superset of the S5 MCU series.

Features

  • Features a Synergy S5D9 Arm® Cortex®-M4F core with Secure Crypto Engine, MPU, FPU, and JTAG interface, running up to 120 MHz
  • Includes 640 KB RAM, 2 MB Code Flash, 64 KB Data Flash, and 32 MB external QSPI Flash
  • Offers Ethernet (10/100 Mbps), USB 2.0 FS, UART, I²C, SPI, and optional RS232 connectivity
  • Integrates sensors for acceleration (BMC150), environment (ENS210), pressure (MS563702), and sound (SPU0414HR5H)
  • Provides GPIO via PMOD and Seeed connectors, with optional parallel I/O and user-defined LEDs.
  • Operates at 5V

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?