Features
- CPU:Cortex-A7 (500MHz), Cortex-M3(125MHz)
- Voltage: 3V for IO, 1.15V for CPU
- Package: 196 pin LFBGA (12 x12mm, 0.8 pitch), 324 pin LFBGA (15 x15mm, 0.8 pitch)
- Memory: SRAM 6MB with ECC
- Ethernet port: max 5
- Independent GMAC: max 2 (IEEE1588 Compliant)
- Security option: Available
- Ethernet Switch
- EtherCAT slave controller, SERCOSⅢ slave controller
- Others: PLL, RTC
Description
RZ/N1S housed Cortex®-A7 and a large size of built-in RAM in a small package. Since peripheral parts can be reduced, it can be used for small PLC, HMI, etc. In addition, since it has a proven Renesas R-IN engine (“R-IN engine”) as an accelerator for industrial Ethernet communication, it can be used for protocol gateway, sensor hub, etc.
EOL Notice: Please refer to the document "End Of Life Notice [EOL260012-R1]" for the replacement part number. In terms of functions, package outline, quality, and reliability, the replacement part number is the same as the current part number. However, package thickness and coplanarity may differ.
Applied Filters: