The V850E/MA3 is a 32-bit single-chip microcontroller that incorporates ROM, RAM, and various peripheral functions such as memory controllers, a DMA controller, timers/counters, serial interfaces, an A/D converter, a D/A converter, ROM correction, and on-chip debugging for realizing high-capacity data processing and sophisticated real-time control.
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | Renesas |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
Downloads
|
Programmer (Unit/SW) | Renesas |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||
N/A | 161 | No | No | No | No | |||||||||||||||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | V850E1 | 32 | 512 | 0 | 16 | 161 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | V850E1 | 32 | 512 | 0 | 32 | 161 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | V850E1 | 32 | 512 | 0 | 32 | 144 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850E1 | 32 | 256 | 0 | 16 | 161 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850E1 | 32 | 256 | 0 | 16 | 144 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | V850E1 | 32 | 256 | 0 | 32 | 144 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | V850E1 | 32 | 256 | 0 | 32 | 161 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | 144 | No | No | No | No | |||||||||||||||
N/A | V850E1 | 32 | 256 | 0 | 8 | 144 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850E1 | 32 | 256 | 0 | 8 | 161 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850E1 | 32 | 512 | 0 | 16 | 144 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850E1 | 32 | 512 | 0 | 32 | 144 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C | |||
N/A | V850E1 | 32 | 512 | 0 | 32 | 161 | 3 - 3.6 | 80 | 112 | 16-bit x 9-ch | 10-bit x 8-ch | No | Yes | No | No | 8-bit x 2-ch | -40 to 85°C |