Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: Cortex-A9 core, Max. 400MHz
  • Voltage: 3V to 3.6V
  • Package: 176-pin LFBGA
  • Memory: SRAM 2MB
  • PWM:
  • Analog function: 12-bit A/D Converter (ch) x 8
  • Others: PLL, RTC, Power-On Reset

Description

The RZ/A1LC MPUs are the most cost-effective part in the RZ/A1 family and feature an Arm® Cortex®-A9 core running at 400MHz and 2MB of on-chip SRAM. With 2MB on-chip SRAM and a 400MHz Arm® Cortex®-A9 core, the RZ/A1LC is a great replacement for MCU designs that are trying to achieve MPU levels of performance. RZ/A1LC enables very compact embedded designs without the need to worry about memory procurement and memory EOL. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in a 176 pin BGA package with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A9
Program Memory (KB)0
RAM (KB)2048
Carrier TypeBulk (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports100
NPUNo
DRAM I/FSDRAM
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)400
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)0
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)2
16-Bit Timer (ch) (#)5
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA8 x 8 x 1.41760.5

Applications

  • Home Appliance
  • Healthcare

Applied Filters: