The RL78/I1E microcontroller is an intelligent, flexible analog MCU suitable for countless industrial and medical sensing applications such as flow measurement, strain gauges, pressure or temperature sensing. With enhanced analog features such as configurable op-amps with programmable gain, supporting inverting, non-inverting topologies, or instrumentation amplifiers, the RL78/I1E can be a platform for different types of sensors. The RL78/I1E features a 24-bit delta-sigma A/D, and a separate 10-bit A/D block, with a 12-bit D/A. The package lineup for RL78/I1E MCU goes down to 4 mm x 4 mm or 5 mm x 5 mm reducing PCB footprint. Operating temperature up to 125°C makes it an ideal solution for the harshest of environments.
Software title
|
Software type
|
Company
|
---|---|---|
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
C Compiler Package for RL78 Family [CC-RL] C Compiler Package for RL78 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX]
|
Emulator | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RL78 Family FAT file system for RL78 Family
|
File System | Renesas |
RI78V4 V2 Real-time OS for RL78 Family μITRON Specification real-time OS for RL78 Family [Required IDE : CS+]
|
ITRON OS | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
|
Programmer (Unit/SW) | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family Sound playback system for RL78 Family
|
Sound / Voice | Renesas |
RI78V4 V1 Real-time OS for RL78 Family and 78K0R μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
|
ITRON OS | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Simulator for e² studio of RL78 Family Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
e² studio - information for RL78 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
21 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
The easy-to-build RL78 Quick Solutions feature Renesas' ultra-low power RL78 MCUs and analog devices. These solutions showcase device combinations that improve design performance and power efficiency to support your product development.