Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 13 mΩ MAX. (VGS = −10 V, ID = −11 A)
  • 4.5 V Gate-drive available
  • Small and surface mount package (SOP-8)
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchPch
Channels (#)1
Standard Pkg. TypeSOP-8 / SOIC-8
Gate LevelLogic
VDSS (Max) (V)-30
ID (A)-11
RDS (ON) (Max) @10V (mohm)13
RDS (ON) (Max) @4.5V (mohm)25
Pch (W)1.1
Ciss (Typical) (pF)1750
Qg typ (nC)45
Series NameUPA Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5 x 4 x 1.7581.27

Applied Filters: