The CPU Card of RX Family & RL78 Family is used with 24V Motor Control Evaluation System for RX23T and makes it easy for users to evaluate the corresponding microcontroller offered by Renesas.

*The RX23T CPU card is included with the 24V Motor Control Evaluation System for RX23T.
The CPU cards on this page have not been confirmed to be RoHS2 compliant.

Product Options

Orderable Part ID Description Part Status Buy Sample
RTK0EMXA10C00000BJ
RX13T CPU card, onboard device: R5F513T5ADFL Active
Availability
RTK0EMX990C00000BJ
RX72T CPU card, onboard device: R5F572TKCDFB Active
Availability
RTK0EMX870C00000BJ
RX66T CPU card, onboard device: R5F566TEADFP Active
Availability
RTK0EMX590C02000BJ
RX24U CPU card, onboard device: R5F524UEADFB Active
Availability
RTK0EML240C03000BJ
RL78/G1F CPU card, onboard device: R5F11BLEAFB Active
Availability
RTK0EM0009C03402BJ
RX24T CPU card, onboard device: R5F24TAADFP Active
Availability
RTK0EM0003C01202BJ
RX23T CPU card, onboard device: R5F23T5ADFM Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
RX13T CPU Card BOM List Manual PDF 209 KB
RX13T CPU Card Schematic Manual PDF 96 KB
RX13T CPU Card User's Manual 日本語 Manual PDF 943 KB
RX13T CPU Card PWB Pattern Drawing Manual PDF 839 KB
RX72T CPU Card User's Manual 日本語 Manual PDF 1.25 MB
RX24T CPU Card User's Manual 日本語 Manual PDF 1011 KB
RX66T CPU Card User's Manual Manual PDF 1.28 MB
Renesas Solution Starter Kit 24V Motor Control Evaluation System for RX23T User's Manual 日本語 Manual PDF 1.71 MB
RX23T CPU Card User's Manual 日本語 Manual PDF 980 KB
RX72T CPU Card Schematic Manual PDF 252 KB
RX72T CPU Card BOM List Manual PDF 226 KB
RX72T CPU Card PWB Pattern Drawing Manual PDF 562 KB
RX66T CPU Card BOM List Manual PDF 291 KB
RX66T CPU Card Schematic Manual PDF 184 KB
RX66T CPU Card PWB Pattern Drawing Manual PDF 1.90 MB
RL78/G14 CPU Card User's Manual 日本語 Manual PDF 862 KB
RL78/G14 CPU Card PWB Pattern Drawing Manual PDF 699 KB
RL78/G14 CPU Card BOM List Manual PDF 65 KB
RL78/G14 CPU Card Schematic Manual PDF 1.58 MB
RL78/G1F CPU Card User's Manual 日本語 Manual PDF 1.30 MB
RX24U CPU Card PWB Pattern Drawing Manual PDF 1.68 MB
RX24U CPU Card BOM LIST Manual PDF 222 KB
RX24U CPU Card Schematic Manual PDF 1.39 MB
RL78/G1F CPU Card PWB Pattern Drawing Manual PDF 636 KB
RL78/G1F CPU Card BOM LIST Manual PDF 317 KB
RL78/G1F CPU Card Schematic Manual PDF 328 KB
RX23T CPU Card BOM LIST Manual PDF 255 KB
RX23T CPU Card Schematic Manual PDF 340 KB
RX23T CPU Card(RTK0EM0013C01201BJ, RTK0EM0003C01202BJ)PWB Pattern Drawing Manual PDF 1.16 MB
RX24T CPU Card Schematic Manual PDF 384 KB
RX24T CPU Card PWB Pattern Drawing Manual PDF 708 KB
RX24T CPU Card BOM LIST Manual PDF 279 KB
RX24U CPU Card User's Manual 日本語 Manual PDF 1.14 MB
Application Notes & White Papers
RA6T1 Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 623 KB
- RA6T1 Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 623 KB
RL78/G1F Sensorless 120-degree conducting control for permanent magnetic synchronous motor (high-speed rotation) 日本語 Application Note PDF 2.01 MB
- RL78/G1F Sensorless 120-degree conducting control for permanent magnetic synchronous motor (high-speed rotation) 日本語 Application Note PDF 2.01 MB
RL78/G1F Sensorless vector control for permanent magnetic synchronous motor 日本語 Application Note PDF 1.64 MB
- RL78/G1F Sensorless vector control for permanent magnetic synchronous motor 日本語 Application Note PDF 1.64 MB
- RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.03 MB
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.47 MB
- RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.47 MB
RX13T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 910 KB
RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 962 KB
RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 811 KB
- RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 962 KB
- RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 811 KB
RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 910 KB
RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 901 KB
RX24T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 895 KB
RX23T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 896 KB
- RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 910 KB
- RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 901 KB
- RX24T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 895 KB
- RX23T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 896 KB
Vector Control for Permanent Magnet Synchronous Motor with Encoder (Algorithm) 日本語 Application Note PDF 529 KB
Sensorless Vector Control for Permanent Magnet Synchronous Motor (Algorithm) 日本語 Application Note PDF 557 KB
- RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 959 KB
- RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 815 KB
RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 959 KB
RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 815 KB
- RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) 日本語 Application Note PDF 2.38 MB
RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) 日本語 Application Note PDF 2.38 MB
- Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 1.73 MB
- Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.91 MB
- Sensorless detection of initial position of the rotor 日本語 Application Note PDF 3.00 MB
Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.91 MB
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 1.73 MB
Sensorless detection of initial position of the rotor 日本語 Application Note PDF 3.00 MB
RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.12 MB
RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.08 MB
RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.04 MB
RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.03 MB
- RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.08 MB
- RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Application Note PDF 1.12 MB
- RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.04 MB
- Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 1.95 MB
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Application Note PDF 1.95 MB
RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.99 MB
- RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Application Note PDF 1.99 MB
Downloads
- RA6T1 Sensorless vector control for permanent magnetic synchronous motor (Implementation) Sample Code ZIP 5.51 MB
RA6T1 Sensorless vector control for permanent magnetic synchronous motor (Implementation) Sample Code ZIP 5.51 MB
- RL78/G1F Sensorless 120-degree conducting control for permanent magnetic synchronous motor (high-speed rotation) Sample Code ZIP 5.02 MB
RL78/G1F Sensorless 120-degree conducting control for permanent magnetic synchronous motor (high-speed rotation) Sample Code ZIP 5.02 MB
- RL78/G1F Sensorless vector control for permanent magnetic synchronous motor Sample Code ZIP 4.58 MB
RL78/G1F Sensorless vector control for permanent magnetic synchronous motor Sample Code ZIP 4.58 MB
RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 3.74 MB
- RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Sample Code ZIP 5.82 MB
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Sample Code ZIP 5.82 MB
- RX13T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.51 MB
- RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) Sample Code ZIP 4.08 MB
- RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.61 MB
RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) Sample Code ZIP 4.08 MB
RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.61 MB
- RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) Sample Code ZIP 3.18 MB
- RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) Sample Code ZIP 3.21 MB
- RX24T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.28 MB
- RX23T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.20 MB
RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) Sample Code ZIP 3.18 MB
RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) Sample Code ZIP 3.21 MB
RX24T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.28 MB
RX23T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Sample Code ZIP 3.20 MB
RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Sample Code ZIP 2.87 MB
RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 2.58 MB
- RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Sample Code ZIP 2.87 MB
- RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 2.58 MB
RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) 日本語 Sample Code ZIP 3.81 MB
- RL78/G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) 日本語 Sample Code ZIP 3.81 MB
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Sample Code ZIP 15.69 MB
Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 15.83 MB
Sensorless detection of initial position of the rotor 日本語 Sample Code ZIP 3.62 MB
- Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 15.83 MB
- Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Sample Code ZIP 15.69 MB
- Sensorless detection of initial position of the rotor 日本語 Sample Code ZIP 3.62 MB
- RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Sample Code ZIP 3.05 MB
- RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Sample Code ZIP 4.96 MB
- RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 4.01 MB
- RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 3.74 MB
RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Sample Code ZIP 4.96 MB
RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) 日本語 Sample Code ZIP 3.05 MB
RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 4.01 MB
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Sample Code ZIP 3.39 MB
- Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) 日本語 Sample Code ZIP 3.39 MB
- RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 3.27 MB
RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) 日本語 Sample Code ZIP 3.27 MB
Other
RX13T CPU Card Board Description File Board Description File ZIP 0 KB
RX24T CPU Card Board Description File Board Description File ZIP 0 KB
RX66T CPU Card+RSSK Moter Solution Board Description File Board Description File ZIP 1 KB
CPU Card for RX66T Board Description File Board Description File ZIP 0 KB