Features
- Single 3V supply: 2.7V to 3.6V
- Access time: 55ns (max.)
- Current consumption: Standby: 0.6µA (typ.)
- Common data input and output: Three-state output
- Directly TTL compatible: All inputs and outputs
- Battery backup operation
Description
The RMLV3216A is a 32-Mbit static RAM organized as 2, 097, 152-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV3216A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.
Parameters
Attributes | Value |
---|---|
Memory Density | 32M |
Organization | 2M x 16 |
Access Time (ns) | 55 |
Supply Voltage (V) | - |
Temp. Range (°C) | -40 to +85 |
Applied Filters:
Loading