Features
- Four differential 3.3V LVPECL outputs
- Selectable differential CLK, nCLK or LVPECL clock inputs
- CLK, nCLK pair can accept the following differential input levels: LVDS, LVPECL, LVHSTL, SSTL, HCSL
- PCLK, nPCLK supports the following input types: LVPECL, CML, SSTL
- Maximum output frequency: 650MHz
- Translates any single-ended input signal to 3.3V LVPECL levels with resistor bias on nCLK input
- Output skew: 30ps (maximum)
- Part-to-part skew: 150ps (maximum)
- Propagation delay: 1.4ns (maximum)
- Additive phase jitter, RMS: 0.06ps (typical)
- 3.3V operating supply
- 0°C to 70°C ambient operating temperature
- Lead-Free packages available
- Industrial temperature information available upon request
Description
The 8533-01 is a low skew, high performance 1-to-4 Differential-to-3.3V LVPECL Fanout Buffer. The 8533- 01 has two selectable clock inputs. The CLK, nCLK pair can accept most standard differential input levels. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8533-01 ideal for those applications demanding well defined performance and repeatability.
Parameters
Attributes | Value |
---|---|
Function | Buffer, Multiplexer |
Outputs (#) | 4 |
Output Type | LVPECL |
Output Freq Range (MHz) | 0 - 650 |
Input Type | CML, HCSL, HSTL, LVDS, LVPECL, SSTL |
Output Banks (#) | 1 |
Output Voltage (V) | 3.3 |
Output Skew (ps) | 30 |
Additive Phase Jitter Typ RMS (fs) | 60 |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
TSSOP | 6.5 x 4.4 x 1.0 | 20 | 0.65 |
Applied Filters:
Loading