Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two low skew, low additive jitter LVDS output pairs
  • One differential clock input pair
  • Differential CLK, nCLK pairs can accept the following differential input levels: LVDS, CML
  • Maximum input clock frequency: 1.2GHz
  • Output skew: 3ps (typical)
  • Propagation delay: 400ps (maximum)
  • Low additive phase jitter, RMS; fREF = 156.25MHz, 10kHz to 20MHz: 34fs (typical)
  • Device current consumption (IDD):
    • 40mA typical: 1.8V
    • 50mA typical: 2.5V
  • Full 1.8V or 2.5V supply voltage
  • Lead-free (RoHS 6), 16-lead VFQFN package
  • -40 °C to 85 °C ambient operating temperature
  • Supports case temperature up to +105 °C
  • Supports PCI Express Gen 1-5

Description

The 8P34S1102 is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of 1PPS signals or high-frequency, very low additive phase noise clock and data signals. The 8P34S1102 supports fail-safe operation and is characterized to operate from a 1.8V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S1102 ideal for those clock distribution applications demanding well-defined performance and repeatability. One differential input and two low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the differential device input. The device is optimized for low power consumption and low additive phase noise.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5

Applied Filters: