The Renesas Xilinx FPGA reference board is an expandable power supply designed to provide the various Xilinx power rails to the Xilinx Artix-7, Spartan-7, and Zynq-7000 families. The design uses the power source from the DC power supply or a plug-in AC/DC adapter to the barrel jack of this reference board.

The ISL91211AIK-REFZ reference board for Zynq-7000 devices employs the ISL91211AIK multiphase PMIC, ISL9123 low IQ buck-boost regulator and two ISL80030 3A synchronous buck DC/DC converters. The ISL91211AIK is required for VCCINT, VCCBRAM, VCC_DDR and VCCAUX. The ISL9123 supplies the VTT power rail, and the two ISL80030 DC/DC converters support VCCO and VCC_IO for 3.3V, 2.5V and 1.8V rails.

The ISL91211AIK provides four independent one time programmable (OTP) voltage defaults for each buck output. This flexibility supports an expandable and optimized power supply from a Xilinx high-end product to a low-end product. This reference board is designed specifically to solve the complex FPGAs and SoC devices. You can combine this reference design with your Xilinx FPGA or SoC motherboard platform.

Features

  • 5V AC/DC adapter or DC power input
  • Power outputs support different skews for Xilinx Zynq-7000 SoCs
  • Supports different output voltages through DVS control signals (pull-up/down resistors)
  • Complete power validation hardware and software tools – I2C interface and PowerNavigator™ (GUI)
  • Design files and documents are available to minimize system design efforts

Applications

  • Industrial controls and FPGAs
  • Computing servers and systems
  • Home gateways and appliances

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ISLUSBEVAL1Z User's Manual Manual PDF 257 KB
ISL91211A-BIK-REFZ, ISL91211AIK-REFZ, ISL91211BIK-REF2Z User's Manual Manual PDF 2.29 MB
PowerNavigator User Guide for POL Manual PDF 4.68 MB
Production Configuration Utility User Guide Manual PDF 714 KB
Downloads
ISL91211AIK-REFZ Design Files Design File ZIP 2.12 MB
ISLUSBEVAL1Z Design Files Design File ZIP 410 KB
Production Configuration Utility v5.4.139 Software ZIP 120.25 MB
PowerNavigator™ Software v5.4.139 Software ZIP 96.49 MB