Skip to main content

Overview

Description

IDT's dual channel ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration with LVDS DDR outputs. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.

Features

  • SMA connector for clock and analog inputs signal
  • LVDS/DDR Outputs

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?