S5D9 MCU Group

Optimal for HMI applications that require a wide section of connectivity, the S5D9 MCU Group delivers processing performance, supports an Ethernet with PTP controller, and offers up to 2 MB of flash memory and 640 KB of SRAM. It provides analog signal conditioning with Programmable Gain Amplifiers for analog processing, color graphics with a TFTLCD Controller, and a 2D Drawing Engine.
HOME AUTOMATION CONTROL

HOME AUTOMATION CONTROL

Large on-chip SRAM with no need for an external graphic frame buffer memory when directly driving a TFTLCD panel, networked connectivity, capacitive touch interfacing, memory expansion through the QSPI interface, and data security, make S5D9 Group MCUs ideal for cost-competitive applications that require vivid color graphical user interfaces.

mobile-icon

Products

R7FS5D97C2A01CLK
Buy
R7FS5D97C3A01CFB
Buy
R7FS5D97E2A01CBG
Buy
R7FS5D97E3A01CFC
Buy
R7FS5D97C3A01CFP
Buy
R7FS5D97E2A01CLK
Buy
R7FS5D97E3A01CFB
Buy
R7FS5D97C2A01CBG
Buy
R7FS5D97C3A01CFC
Buy
R7FS5D97E3A01CFP
Buy

Part Details

Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
S5 Series
Package Type
LGA
LQFP
BGA
LQFP
LQFP
LGA
LQFP
BGA
LQFP
LQFP
Pin Count
145
144
176
176
100
145
144
176
176
100
Operating Voltage Range (V)
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
2.7 - 3.6
Operating Temperature Range (degC)
-40 to 85
-40 to 105
-40 to 85
-40 to 105
-40 to 105
-40 to 85
-40 to 105
-40 to 85
-40 to 105
-40 to 105

Memory

Code Flash (KB)
1024.0
1024.0
2048.0
2048.0
1024.0
2048.0
2048.0
1024.0
1024.0
2048.0
Data Flash (KB)
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
64.0
SRAM (KB)
640
640
640
640
640
640
640
640
640
640
640

Connectivity

2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
10.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
16/8
16/8
16/8
16/8
8
16/8
16/8
16/8
16/8
8
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes

Analog

-
-
-
-
-
-
-
-
-
-
-
22.0
22.0
24.0
24.0
19.0
22.0
22.0
24.0
24.0
19.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
6.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
-
-
-
-
-
-
-
-
-
-
-
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
0
0
0
0
0
0
0
0
0
0
0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0

System & Power Management

8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
8.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
RTC
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0

Timing and control

4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
4.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
2.0
WDT
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0
1.0

HMI

18.0
18.0
13.0
13.0
12.0
18.0
18.0
13.0
13.0
12.0
No
No
No
No
No
No
No
No
No
No
No

Security and Encryption

128-bit Unique ID
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
TRNG
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
AES(128/192/256)
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
3DES/ARC4
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
RSA/DSA
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
SHA1/SHA224/SHA256
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
GHASH
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
ECC SRAM
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
Yes
S3 Getty

FIND THE RIGHT MCU

Compare features, functionality, and performance across the series and determine the right MCU for your project.

PART FINDER