Features
- 32MHz Arm® Cortex®-M23 CPU
- Highly integrated, high-accuracy analog capabilities
- Complete analog solution for signal conditioning and measurement
- Wide operating voltage range of 1.6V to 5.5V
- 16-bit SAR ADC, 24-bit Sigma-Delta ADC comparators, operational amplifiers, and DACs
Description
The S1JA Group MCU is used as an example due to its highly integrated, high-accuracy analog capabilities and offers a complete analog solution for signal conditioning and measurement. The S1JA Group has 256KB flash memory, 32KB SRAM memory, and a wide operating voltage range of 1.6V to 5.5V. It includes a 16-bit SAR ADC, 24-bit Sigma-Delta ADC, comparators, operational amplifiers, and DACs.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Parameters
Attributes | Value |
---|---|
Program Memory (KB) | 256 |
RAM (KB) | 32 |
Carrier Type | Tray |
Supply Voltage (V) | 1.6 - 5.5 |
I/O Ports | 20, 22, 49 |
Temp. Range (°C) | -40 to +85, -40 to +105 |
Operating Freq (Max) (MHz) | 48 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | No |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
SCI or UART (ch) | 0, 3 |
CAN (ch) | 1 |
CAN-FD (ch) | 0 |
PWM Output (pin#) | 0 |
32-Bit Timer (ch) | 1 |
16-Bit Timer (ch) (#) | 3, 4, 6 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
16-Bit A/D Converter (ch) | 6, 21 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 1 |
8-Bit D/A Converter (ch) | 2 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES256 |
Applications
- Industrial Multi-Sensory Systems
Applied Filters:
Loading