Skip to main content

Description

HA-2420/883 3. 2 is a microsecond sample and hold amplifier for military and defense applications.

Parameters

AttributesValue
RatingMIL-STD-883
Max Acquisition Time (10V Step to 0.1%) (μs)4
Max Acquisition Time (10V Step to 0.01%) (μs)6
Maximum Drift Current Over Temperature (nA)10
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00142.5

Applied Filters: