Skip to main content

Overview

Description

A Note to Users of the Renesas Peripheral Driver Library
From now on, we do not intend to add or modify the support for devices by the Renesas Peripheral Driver Library. We will be expanding support for devices by the Smart Configurator, particularly in the case of new devices. Accordingly, although we will continue to support users of the Renesas Peripheral Driver Library, we request that you consider the Smart Configurator.
All of the devices supported by the Renesas Peripheral Driver Library are categorized as "Not Recommended for New Design (NRND)" and are only supplied to customers who have already adopted them. If you intend to purchase a new RX MCU, please see the Tips on Replacing MCUs of Other Families with RX MCUs page and find a new RX MCUs that suits your needs.

The Renesas Peripheral Driver Library (RPDL) is a unified API for controlling the peripheral modules on the microcontrollers made by Renesas Electronics (for OS-less development). The Library is bundled with Renesas Starter Kits and the Peripheral Driver Generator.

Product Components

  • Renesas Peripheral Driver Library
  • Renesas Peripheral Driver Library Source program
  • User's Manual (English only)
  • Library selection (Copy) Batch file

Release Information

Target Devices

Downloads

Type Title Date
Library PDF 3.93 MB
1 item

Documentation

Additional Details

MCU and Peripheral Functions

Target MCUsPeripheral FunctionsLatest Ver.Released Date
RX220Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI), Timers (MTU2,POE,TMR,CMT,RTC,IWDT), Clock frequency accuracy measurement circuit (CAC), Event link controller, Data operation circuit, LVD, Low power consumption (MCU active mode), A/D (12-bit,Temperature sensor), CRC, Comparator (CMPA), DMAC, DTCV.1.11Oct 10, 2014
RX210Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI), Timers (MTU2,POE,TMR,CMT,RTC,WDT,IWDT,TPU), Clock frequency accuracy measurement circuit (CAC), Event link controller, Data operation circuit, LVD, Low power consumption (MCU active mode), A/D (12-bit,Temperature sensor), D/A, CRC, Comparator (CMPA,CMPB), DMAC, DTCV.2.11Oct 10, 2014
RX630Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI,IE-Bus), Timers (MTU2,POE,TMR,CMT,RTC,WDT,IWDT,TPU,PPG), Clock frequency accuracy measurement circuit (MCK), LVD, Low power consumption (MCU active mode), A/D (12-bit,10-bit,Temperature sensor), D/A, CRC, DMAC, DTCV.1.21Oct 10, 2014
RX63TClock, Interrupt control unit(ICU), I/O, MPC, Buses, Communication function(SCI, I2C, SPI), Timers(MTU3, POE3, GPT, CMT, WDT, IWDT), Clock frequency accuracy measurement circuit(MCK), LVD, Low power consumption(MCU active mode), A/D(10-bit, 12-bit), D/A, CRC, DMACA, DTC, Data Operation Circuit(DOC)V.2.11Oct 10, 2014
RX63N, RX631Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI, IEBus), Timers (MTU2, POE, TMR, CMT, RTC, WDT, IWDT, TPU, PPG), Clock frequency accuracy measurement circuit (MCK), LVD, Low power consumption (MCU active mode), A/D (12-bit, 10-bit, Temperature sensor), D/A, CRC, DMAC, DTC, EXDMACV.1.21Oct 10, 2014
RX62G, RX62TClock, Interrupt control unit (ICU), I/O, PFC, MCU active mode, Low power Consumption, LVD, Buses, DTC, Timers(MTU3, POE, CMT, GPT, WDT, IWDT), Communication function(SCI, I2C, SPI, LIN), CRC, A/D(10-bit, 12-bit)V.1.10Jan 20, 2014
RX62N, RX621Clock, Interrupt control unit (ICU), I/O, PFC, MCU active mode, Low power Consumption, LVD, Buses, DMAC, EXDMAC, DTC, Timers(MTU2, POE, PPG, TMR, CMT, RTC, WDT, IWDT), Communication function(SCI, I2C, SPI), CRC, A/D(10-bit, 12-bit), D/AV.1.11Oct 10, 2014
RX610Clock, Interrupt control unit (ICU), I/O, PFC, Buses, DMAC, Timers(TPU, TMR, CMT, WDT), Communication function(SCI,I2C), CRC, A/D, D/A
* Supports only little endian
V.1.00May 19, 2011

How to Obtain

Download