Overview
Description
The FAT file system software library for the RZ/A Series can be incorporated into many products that require a PC-compatible file system.
Supported multiple compiler. Please use the library for your compiler. (ARMCC, ICCARM, GCC)
Components
- FAT file system library object files
- User's manual and other documentation
Image
Features
- Supports FAT12, FAT16, and FAT32
- Supports multiple drives
- Includes functions for connecting/disconnecting devices
- Supports long file names
- Memory-saving configuration
- Unicode character interface for multi-language support
- Supports reentrant
Release Information
| Product name | Compiler | Latest version | Released Date |
|---|---|---|---|
| FAT file system software library middleware for the RZ/A Series (GCC) | GCC | 1.00 | Apr. 20th, 2017 |
| FAT file system software library middleware for the RZ/A Series (ICCARM) | ICCARM | 1.00 | Oct. 6th, 2017 |
| FAT file system software library middleware for the RZ/A Series (ARMCC) | ARMCC | 1.00 | Oct. 6th, 2017 |
Target Devices
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Additional Details
Operating Environment
| Target devices | RZ/A1H, RZ/A1M, RZ/A1L, RZ/A1LU, RZ/A1LC, RZ/A2M | ||
|---|---|---|---|
| Product name | RTM0RZA000FFAT0000JF3 | RTM0RZA000FFAT0000JF1 | RTM0RZA000FFAT0000RF |
| Applicable compiler | GCC | ICCARM | ARMCC |
| Supported OS | OS-dependent part is provided as sample source code | ||
| ROM size | .text: 40 KB .rodata: 0.6 KB |
.text: 39 KB .rodata: 0.6 KB |
Code: 41 KB .RO Data: 0.3 KB |
| User-defined (character code conversion table): approx. 50 KB (when OEM uses Shift JIS) | |||
| RAM size | .bss: 4 B .data: 4 B Stack area: 1 KB |
.bss: 4 B .data: 4 B Stack area: 1 KB |
RW Data: 8 B Stack area: 1 KB |
| User-defined (drive): 10 KB × maximum number of drives User-defined (open): 92 B × maximum number of open User-defined (task): (30 KB + maximum sector size × 3) × number of tasks |
|||
How To Get the Products
RTM0RZA000FFAT0000JF3 is offered in binary format. By agreeing to the free mass production license, you can use RTM0RZA000FFAT0000JF3 with no guarantees and no support.
Please read the "Important!! Please Read the Following Before Using the Software" section on the download page carefully for the details of the license before using the software.
| Product name | RTM0RZA000FFAT0000JF3 | RTM0RZA000FFAT0000JF1 | RTM0RZA000FFAT0000RF |
|---|---|---|---|
| Software Download | RZ/A Series FAT File System Library (GCC Version) (ZIP | English, 日本語) | RZ/A Series FAT File System Library (ICCARM Version) (ZIP | English, 日本語) | RZ/A Series FAT File System Library (ARMCC Version) (ZIP | English, 日本語) |