RL78 Rotational Flow Demonstration Kit “Flow it!”

This is a rotation detection demonstration kit which uses the RL78/I1D low power consumption 16-bit microcontroller (MCU).

Features

This demonstration kit consists of two planar coils which detect the rotation of a part-metalized disc, and a third sensor to generate a reference signal, allowing it to detect not only rotational speed, but also detect forward direction/reverse direction rotation. Also, by using a coreless planar coil, it has high tamper resistance against permanent magnets, achieving higher detection sensitivity compared to cored inductors.

Moreover, since Flow it! actively utilize the stop mode for detection, it is possible to control the average current consumption to the minimum level (IAVG = 4.5μA @ 32 sampling/sec.), supporting long life battery operation.

Flow-it!

Structure

  • Demonstration board
  • Instructions
  • CD-ROM
  • GUI
  • Application notes

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support