Skip to main content

Overview

Description

The ISL6269AEVAL2Z evaluation board is used to demonstrate the performance of the ISL6269A single-phase synchronous buck PWM controller featuring Renesas' Robust Ripple Regulator (R3™) technology. The ISL6269AEVAL2Z is shipped with the ISL6269A controller installed. An on-board dynamic-load generator is included for evaluating the transient-load response that applies a 2.5ms pulse of 250mΩ across VOUT and GND every 30ms.

The ISL6269A IC delivers truly superior dynamic response to input voltage and output load transients. Integrated MOSFET drivers and a bootstrap diode result in fewer components and a smaller implementation area.

Features

  • High performance R3 Technology
  • Fast transient response
  • ±1% regulation accuracy: -10 °C to +100 °C and -40 °C to +100 °C
  • Wide input voltage range: +5.0V to +25.0V
  • Output voltage range: +0.6V to +3.3V
  • Wide output load range: 0A to 25A
  • Selectable diode emulation mode for increased light load efficiency
  • Programmable PWM frequency: 200kHz to 600kHz
  • Prebiased output start-up capability
  • Integrated MOSFET drivers and bootstrap diode
  • Internal digital soft-start
  • Power-good (PGOOD) monitor
  • Fault protection
  • Pb-free (RoHS compliant)

Applications

Documentation

Design & Development

Software & Tools

Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?