Renesas’s wireless power reference kit is targeted for applications ranging from 0.5 to 3W. The reference kit is comprised of both the transmitter (P9235A-R-EVK) and the receiver (P9027LP-R-EVK) with three different coil size options supporting applications with different form factors.

The comprehensive, turnkey reference design enables immediate prototyping. An associated layout module allows for direct instantiation on to a system board, while an optimized and fully-tested BOM takes the guess-work out of component selection. In addition, the extensive digital library of collateral eliminates traditional design and support barriers regardless of application volume.

Features

  • Supports up to 3W applications
  • Complete wireless power system with 3-coil sizes
    • Supporting a wide range of applications and form factors
  • Peak 80% system efficiency at 3W
  • Seamless integration with drop-in reference layout provided
  • Complete development package for fast prototyping
  • Compact active PCB area:
    • Rx: 32 mm²
    • Tx: 500 mm²

tuneProduct Options

Part Number Part Status Buy Sample
Obsolete
Availability

descriptionDocumentation

Title language Type Format File Size Date
User Guides & Manuals
star WP3W-RK Reference Kit Manual Manual - Hardware PDF 2.63 MB
Application Notes & White Papers
AN-936 P9235A-R-EVK Layout Guidelines Application Note PDF 1.48 MB
PCNs & PDNs
PDN# : WP-18-01 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 17 KB
Other
Wireless Power Reference Solution for 0.5W to 3W Applications (WP3W-RK) 日本語 Product Brief PDF 333 KB
AN-933 P9027LP-R-EVK Layout Guidelines Engineering PDF 858 KB
P9235A-R-EVK Schematic Schematic PDF 29 KB
P9027LP-R-EVK PDF Schematic Schematic PDF 20 KB