Skip to main content

Features

  • Three Differential LVDS output pairs
  • One Differential clock input
  • CLK and nCLK supports the following input types: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Output frequency range: 98MHz - 320MHz
  • Input frequency range: 98MHz - 128MHz
  • VCO range: 490MHz - 640MHz
  • Cycle-to-cycle jitter: 35ps (maximum)
  • For PCI-Express Spread-Spectrum Clocking support use the ICS874003-05
  • The 400kHz bandwidth mode allows the system
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Description

The 874003-02 is a high performance Differential-to- LVDS Jitter Attenuator designed for use in PCI Express systems. In some PCI Express systems, such as those found in desktop PCs, the PCI Express clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 874003-02 has a bandwidth of 400kHz which is designed to provide good jitter attenuation. The 874003-02 uses IDT's 3RD Generation FemtoClock® PLL technology to achieve the lowest possible phase noise. The device is packaged in a 20 lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express add-in cards.

Applied Filters: