Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 16 LVCMOS/LVTTL outputs
  • 1 LVCMOS/LVTTL clock input
  • CLK can accept the following input levels: LVCMOS, LVTTL
  • Maximum output frequency: 200MHz
  • Dual output enable inputs facilitates 1-to-16 or 1-to-8 input to output modes
  • All inputs are 5V tolerant
  • Output skew: 250ps (maximum)
  • Part-to-part skew: 700ps (maximum)
  • Full 3.3V and 2.5V or mixed 3.3V core/2.5V operating supply
  • 0°C to 70°C ambient operating temperature
  • Lead-Free package
  • Industrial temperature information available upon request

Description

The 8343-01 is a low skew, 1-to-16 LVCMOS/ LVTTL Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. The 8343-01 single ended clock input accepts LVCMOS or LVTTL input levels. The 8343-01 operates at 3.3V, 2.5V and mixed 3.3V input and 2.5V supply modes over the commercial temperature range. Guaranteed output and part-to-part skew characteristics make the 8343-01 ideal for those clock distribution applications demanding well defined performance and repeatability.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8343AY-01LFObsoleteN/AIn StockTQFP32#Tray30250#Yese3 Sn0 to 70°C
8343AY-01LFTObsoleteN/AIn StockTQFP32#Reel32000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?