Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • SMBus Write Lock feature; increases system security
  • PCIe Gen 1–7 compliance
  • LP-HCSL outputs with 85Ω Zout; eliminate 48 resistors, save 82mm² of area
  • 12 OE# pins; hardware control of each output
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 100MHz and 133.33MHz PLL mode; UPI and legacy QPI support
  • 9mm x 9mm 64-QFN package; small board footprint

Description

The 9ZXL1252E is a second-generation, enhanced-performance DB1200ZL differential buffer. The part is a pin-compatible upgrade to the 9ZLX1252A while offering a much-improved phase jitter performance and an SMBus Write Lock feature for increased system security. A fixed external feedback maintains low drift for critical QPI/UPI applications. The 9ZXL1252E has an SMBus Write Lockout pin for increased device and system security.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)481
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applications

  • Servers/High-performance computing
  • nVME storage
  • Networking
  • Accelerators
  • Industrial control

Applied Filters: