Skip to main content

Overview

Description

The 844201I-45 is a PCI Express clock generator. The 844201I-45 can synthesize 100MHz or 125MHz reference clock frequencies with a 25MHz crystal. The 844201I-45 has excellent phase jitter performance and is packaged in a small 16-pin VFQFN, making it ideal for use in systems with limited board space.

Features

  • One differential LVDS output pair
  • Crystal oscillator interface designed for 18pF, 25MHz parallel resonant crystal
  • VCO range: 490MHz - 680MHz
  • RMS phase jitter at 100MHz (12kHz - 20MHz): 0.792ps (typical)
  • RMS phase jitter at 125MHz (12kHz - 20MHz): 0.773ps (typical)
  • Full 3.3V output supply mode
  • PCI Express® (2.5 Gb/s) and Gen 2 (5 Gb/S) jitter compliant
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 31 KB
1 item

Product Options

Applied Filters:

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below