Skip to main content

Features

  • Loss of Signal (LOS) output; supports fault tolerant systems
  • Supports PCIe Gen 1–5 CC and IR in fanout mode
  • Supports PCIe Gen 1–5 CC in High Bandwidth Zero Delay Buffer (ZDB) mode
  • Direct connection to 85Ω transmission lines; saves 8 resistors compared to standard PCIe devices
  • Spread spectrum tolerant; allows reduction of EMI
  • Pin/SMBus selectable PLL bandwidth and PLL Bypass; minimize phase jitter for each application
  • Easy AC coupling to other logic families; see application note AN-891.
  • Space saving 4mm × 4mm 24-VFQFPN; minimal board space

Description

The 9DBL0253 zero-delay/fanout buffer is a low-power high-performance member of Renesas' full-featured PCIe family. The buffer supports PCIe Gen 1–5 and provides a Loss of Signal (LOS) indicator. The device is an easy upgrade from the 9DBL0252.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 200
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)100
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 200
Additive Phase Jitter Typ RMS (fs)300
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applications

  • PCIe Riser Cards
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control/Embedded

Applied Filters: